infrastructure for a connected world

Network Zone Systems: Up to 75% Faster Deployment


Rapidly deploy an EtherNet/IP* network on the plant floor with a reliable, structured approach that reduces installation time and lifecycle costs. Panduit Network Zone Systems:


  • • Optimize the physical layer for high network performance
  • • Accelerate deployments while reducing risk
  • • Enable easy, repeatable installations
  • • Provide flexibility with a variety of sizes, materials, configurations
  • • Are UL 508A and UL Type 4/12/4X Listed, IP66 Rated and CE
*EtherNet/IP is a trademark of ODVA.
**Allen-Bradley is registered by Rockwell Automation in the Patent and Trademark Office of the United States.
***Stratix is a trademark of Rockwell Automation.