infrastructure for a connected world

Halogen-Free

Ensuring safety and compliance with low smoke and halogen-free solutions.



If smoke and chemicals pose an unacceptable health and safety hazard, turn to Panduit. Our halogen-free and low-smoke wire and cabling management products use highly durable materials, and are tested to meet industry standards.

Route and manage wiring in control panels with Panduit halogen-free wiring duct solutions when high temperature and fire safety is a concern. Panduit halogen-free has continuous use temperature of 95°C (203°F) and the low-smoke, halogen-free has a continuous use temperature of 105°C (221°F).

Secure cable bundles and hoses with Panduit heavy-duty cable ties and mounts – Proven problem-solvers for rail applications and for heavy-duty equipment and commercial vehicles. And, Pan-Ty® Halar^ Cable Ties are UL Listed for use in plenum or air handling spaces per NEC, Section 300-22 (C) and (D) – with low smoke density and an excellent flammability rating of UL 94V-0.

Panduit halogen-free, heat shrink labels meet the strict requirements of BS6853; 1999 Vehicle Category 1a for burning behavior and toxic gas emissions.

Look to Panduit for a full range of durable halogen-free and low-smoke wire and cable management solutions to optimize application versatility and flexibility. Panduit can help you ensure the safety, performance and reliability of all your essential electrical connections.

Many Panduit products also meet the new testing requirements outlined in the EN 45545-2 standards. See the Rail Standards Compliance report that details EN 45545-2 European Union Standard Fire Testing to Railway Components.
^ HALAR is a registered trademark of Solway Solexis, Inc.

Selection Guides


Wiring Duct Product Selection Guide
 
Cable Tie Selection Guide
 
Cable Accessories Selection Guide
 
Identification Solutions for Harsh Environments

 

Technical Reference


EN 45545-2 Rail Standards Report