infrastructure for a connected world

An image of Net-Contain HAC Adjustable Vertical Wall (26"-38") for 700mm Width Cabinet, White
C2HAC07I2638W1


Net-Contain™ Hot Aisle Containment Adjustable Vertical Wall (26" - 38") for 700mm width cabinets. Color: White
Material Steel/Polycarbonate
Overall Width (In.) 27.5
Overall Width (mm) 700
Overall Height (In.) 38
Overall Height (mm) 965
Color White
RoHS Compliancy Status Compliant
Min. Order Qty. 1