infrastructure for a connected world

515
Results Found
Results per page:
An image of Enterprise 12 RU Cabinet 600mm W x 1070mm D, Doors, Sides, Casters, Cage Nut, BL
E6212B1

Enterprise cabinet, 12 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Fully assembled. Dimensions: 25.7H x 23.5W x 42.0D (654mm x 600mm x 1070mm). Color: Black

An image of Enterprise 12 RU Cabinet 600mm W x 1070mm D, Doors, Sides, Flat Packed, BL
E6212B1FP

Enterprise cabinet, 12 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Flat packaged. Dimensions: 25.7H x 23.5W x 42.0D (654mm x 600mm x 1070mm). Color: Black

An image of Enterprise 12 RU Cabinet 600mm W x 1070mm D, Doors Sides, Flat Pkd Qty 5 Pcs., BL
E6212B1FP5

Enterprise cabinet, 12 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Flat packaged 5 per pallet. Dimensions: 25.7H x 23.5W x 42.0D (654mm x 600mm x 1070mm). Color: Black

An image of Enterprise 24 RU Cabinet 600mm W x 1070mm D, Doors, Sides, Casters, Cage Nut, BL
E6412B2

Enterprise cabinet, 24 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Fully assembled. Dimensions: 46.7H x 23.5W x 42.0D (1187mm x 600mm x 1070mm). Color: Black

An image of Enterprise 24 RU Cabinet 600mm W x 1070mm D, Doors, Sides, Flat Packed, BL
E6412B2FP

Enterprise cabinet, 24 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Flat packaged. Dimensions: 46.7H x 23.5W x 42.0D (1187mm x 600mm x 1070mm). Color: Black

An image of Enterprise 24 RU Cabinet 600mm W x 1070mm D, Doors Sides, Flat Pkd Qty 5 Pcs., BL
E6412B2FP5

Enterprise cabinet, 24 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Flat packaged 5 per pallet. Dimensions: 46.7H x 23.5W x 42.0D (1187mm x 600mm x 1070mm). Color: Black

An image of 600mmW x 42 RU x 1070mmD S-Type, Doors, Sides, POU Bracket, Casters, BL
S6212B

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), casters, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 79.8in H x 23.6in W x 42.0in D (2026mm x 600mm x 1070mm). Color: Black

An image of 600mmW x 42 RU x 1070mmD S-Type, Doors, Sides, POU Bracket, No Casters, BL
S6212B9

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), POU brackets (1 set), cage nut rails (2 sets). Dimensions: 79.8H x 23.6W x 42.0D (2026mm x 600mm x 1070mm). Color: Black

An image of 600mmW x 42 RU x 1070mmD S-Type Network, Doors, Sides, CM, BL
S6212BA9

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), POU brackets (1 set), cage nut rails (2 sets) and switch configured with front cable management. Dimensions: 79.8H x 23.6W x 42.0D (2026mm x 600mm x 1070mm). Color: Black

An image of 600mmW x 42 RU x 1070mmD S-Type, Doors, Sides, CM, POU Bracket, Casters, BL
S6212BF

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), casters, POU brackets (1 set), cage nut rails (2 sets) and vertical cable management fingers. Dimensions: 79.8in H x 23.6in W x 42.0in D (2026mm x 600mm x 1070mm). Color: Black



515
Results Found
Results per page: