infrastructure for a connected world

An image of Standard Rack - 84" High (2134mm)
R2P


The Panduit Two-post Rack System provides a reliable foundation for mounting telecommunication and data center equipment. The modular rack can be used to manage high performance copper and fiber patch cables using Panduit horizontal and vertical cable managers and accessories, such as power outlet unit brackets. Aluminum, 45 RU, #12-24 Threaded Mounting Holes, Black, 1pc + hardware kit and paint piercing bonding kit.
Material Aluminum
Mounting Bolt Method Threaded
For Use With All 7ft Panduit vertical cable managers, All 19 wide horizontal managers and accessories
Overall Width (In.) 20.3
Overall Width (mm) 516
Number of Rack Units 45
Mounting Hole Thread Size #12-24
Rail Number Direction Bottom Up
Static Load Capacity (lb) 1000
Color Black
Standards Met RoHS Compliant
Includes (12) 3/8-16 x 1" hex head cap screw, (12) 3/8-16 hex nuts, (24) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (24) 12-24 x .5" slotted pan head steel screws
Product Type Two Post Rack
Part Features Rails Numbered Bottom Up
RoHS Compliancy Status Compliant
Min. Order Qty. 1