infrastructure for a connected world

An image of EIA Steel Rack 19" 6"D Channel
R2P6S


The Panduit Two-post Rack System provides a reliable foundation for mounting telecommunication and data center equipment. The modular rack can be used to manage high performance copper and fiber patch cables using Panduit horizontal and vertical cable managers and accessories, such as power outlet unit brackets. Steel, 45 RU, 6in channel, #12-24 Threaded Mounting Holes, Black, 1pc + hardware kit and paint piercing bonding kit.
Material Steel
Mounting Bolt Method Threaded
For Use With NA
Overall Width (In.) 20.3
Overall Width (mm) 516
Number of Rack Units 45
Mounting Hole Thread Size #12-24
Rail Number Direction Bottom Up
Static Load Capacity (lb) 1500
Color Black
Standards Met RoHS Compliant
Includes (12) 3/8-16 x 1" hex head cap screw, (12) 3/8-16 hex nuts, (24) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (24) 12-24 x .5" slotted pan head steel screws
Product Type Two Post Rack
Part Features Rails Numbered Bottom Up
RoHS Compliancy Status Compliant
Min. Order Qty. 1