infrastructure for a connected world

An image of 2 Post Rack Switch Mounting Bracket Kit For Cisco N2K Switch
R2PN2KB


The Panduit Switch Mounting Bracket Kit mounts the Cisco N2K switch to Panduit R2P, R2P96, R2P48, R2P79 Two-Post Racks. The brackets are mounted to both sides of the 3-inch channel for extra stability without taking up additional RU space. Steel, 1 RU, Black, 1pc.
Product Type 2-Post Rack Accessories
Material Steel
Overall Width (In.) 1
Overall Width (mm) 25
Number of Rack Units 1
Color Black
Standards Met NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1