infrastructure for a connected world

An image of Exhaust Duct for Cisco 6509 Switch used w/ Net-Access N-Type 1070mmW Cabinet
DERLCC6509A


The Net-Direct™ Air Exhaust Duct routes exhaust air from the side of the Cisco 6509 switch in a 42in (1070mm) wide Net-Access™ N-Type Cabinet switch into the hot aisle, preventing hot air from mixing with cool air within the cabinet. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Black, 1pc - No blanking panels.
Overall Width (mm) 597.4
Overall Depth (In.) 35.09
Color Black
Duct Size W x H (mm) 597.0 x 626.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1