infrastructure for a connected world

An image of Pre-Configured Micro Data Center, NEMA Type 12, 42U, one solid side panel, one side panel with cutout for 20k BTU AC, network cabling, patch panels, cable management, grounding, and casters
MDC82NL


Pre-Configured Micro Data Center, NEMA Type 12, 42U, one solid side panel, one side panel with cutout for 20k BTU AC, network cabling, patch panels, cable management, grounding, and casters
Product Type Micro Data Center
Series Type NA
Overall Width (In.) 47.2
Overall Width (mm) 711.1
Overall Depth (In.) 47.2
Overall Depth (mm) 1200
Overall Height (In.) 82.1
Overall Height (mm) 2085.5
Color Gray
Number of Rack Units 42
Standards Met Meets EIA RS-310-D, UL 508A, NEMA (UL Type) 12, and IP55.
NEMA Rating 12
IP Rating IP54
Includes shall be factory assembled to include the connectivity and cable management necessary to enable rapid installation of active equipment.
Application Industrial Automation
UNSPSC 43223306
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand NA