infrastructure for a connected world

An image of 24 x 24 NEMA 4X Network Zone System Ready for one industrial switch, includes connectivity for 8 copper downlinks and 2 MM fiber uplinks, with redundant power supplies
Z22R-614


Switch Ready Network Zone System; 24" x 24"; 316 stainless steel enclosure; for one industrial switch; includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors, and redundant power supplies.
Product Type Switch Ready Network Zone
Material 316 Stainless Steel
Color Gray
Number of Downlink Patch Cords 8
Number of Uplink Patch Cords 2
Overall Width (In.) 24
Overall Width (mm) 609.6
Overall Depth (In.) 12
Overall Depth (mm) 304.8
Overall Height (In.) 24
Overall Height (mm) 609.6
Mount Method Wall Mount
Application Industrial Automation
Downlink Patch Cord Type (8) CAT 6 UTP Copper
Uplink Patch Cord Type (2) MM LC Fiber
Connection Type UTP
Switch Capacity 1
Sub Brand Zone System
Compatible Switch Type Industrial DIN Mount
Power Source 24V Input
Standards Met UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant
NEMA Rating 4X
IP Rating 4/12 or 4X, IP66
Includes (2) Allen-Bradley (TM) 24 Volt DC, 80 Watt Power Supply; 3Ft CAT6 Copper Patch Cords and CAT6 MINI-COM Copper Modules; 1 Meter Fiber Optic Uplink Patch Cords with (6) LC Fiber Optic Adapter Modules; Fiber Surface Mount Box for Fiber Optic Uplink Patching; All Cable Management Systems Pre-Installed (Including Strain Relief Bars, L-Rings and Fiber Slack Spool), Protective Cover Over All AC Wiring and Devices, and a Gland Plate for Cabling Entry and Exit
RoHS Compliancy Status Compliant
Min. Order Qty. 1