infrastructure for a connected world

An image of 24 x 24 Network Zone System Ready for one industrial switch, includes connectivity for 8 copper downlinks and 2 MM fiber uplinks, with redundant power supplies
Z22R-S14


Switch Ready Network Zone System; 24" x 24"; mild steel enclosure; for one industrial switch; includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies.
Product Type Switch Ready Network Zone
Material Mild Steel
Color Gray
Number of Downlink Patch Cords 8
Number of Uplink Patch Cords 2
Overall Width (In.) 24
Overall Width (mm) 609.6
Overall Depth (In.) 12
Overall Depth (mm) 304.8
Overall Height (In.) 24
Overall Height (mm) 609.6
Mount Method Wall Mount
Application Industrial Automation
Downlink Patch Cord Type (8) CAT 6 UTP Copper
Uplink Patch Cord Type (2) MM LC Fiber
Connection Type UTP
Switch Capacity 1
Sub Brand Zone System
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
Compatible Switch Type Industrial DIN Mount
Power Source 24V Input
Standards Met UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant
NEMA Rating 4X
IP Rating 4/12 or 4X, IP66
Includes (8) Cat 6 UTP Copper Patch Cords and Jacks, (2) MM LC Fiber Uplink Patch Cords with (6) Adaptors and Redundant Power Supply.
RoHS Compliancy Status Compliant
Min. Order Qty. 1