infrastructure for a connected world

An image of Cable Tie Mount, Lightening Hole #5 Screw (M3)
LHMS-S5-C


The lightening hole cable tie mount with a 0.13" (3.81 mm) diameter hole is mounted using a #5 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 100.
Application Lightening Hole Cable Tie Mount
Product Type Cable Tie Mount
Color Natural
Flammability Rating UL94V-2
Environment Indoor
Material Nylon 6.6
Mounting Hole Thread Size #5
Overall Length (In.) 0.75
Overall Length (mm) 19
Overall Width (In.) 0.7
Overall Width (mm) 17.8
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 100