infrastructure for a connected world

An image of Cable Tie Tool for Min, Int, Std ties, Adjustable tension
GS2B


The cable tie tool in black (trigger handle and selector knob) and gray (metal housing) installs miniature, intermediate, and standard cross-section cable ties. It features adjustable tension and is a qualified product listed per Mil. Std. MS90387-1 and Mil. Spec. MIL-T-81306A. Weighing 11.5 oz. (327g), it is sold individually.
Used With Cable Ties M, I, S
Material Metal
Length (In.) 6.62
Length (mm) 168.1
Width (In.) 0.75
Width (mm) 19.1
Height (In.) 5.10
Height (mm) 129.5
Color Light Gray/Black
Standards QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-1
Mil. Std. Part Number MS90387-1
Part Features Metal tool with a durable powder coat finish.
Selector Knob Color Black
Tool Type Manual clipping
Trigger Handle Color Black
Weight (g) 327
Weight (oz.) 11.5
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1