infrastructure for a connected world

An image of 28 AWG, Cat6 /Cat6A, UTP Modular Plug, 100 Pack
SP628-C


8-position, 8-wire modular plug, for use with 28 AWG, Category 6/6A, UTP copper cable, 100 pk.
Product Type Modular Plug
Performance Level Category 6
Connector Type Modular Plug
Body Material Polycarbonate
Contact Material Gold Plated Phosphor Bronze
Number of Plugs 100
Wiring Scheme T568A/T568B
Overall Length (In.) null
Overall Length (mm) null
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.7
Overall Height (In.) 0.52
Overall Height (mm) 13.1
Overall Depth (In.) 1.26
Overall Depth (mm) 32
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Compatible Wire Gauge (AWG) 28
Color Clear
Standards Met Meets TIA/EIA Category 6 and ISO Class E performance requirements for NEXT and RL when property terminated to category compliant cable, IEC 60603-7, UL 1863, CSA Standard C22.2, RoHS compliant
Flammability Rating UL94V-0
Sub Brand TX6
RoHS Compliancy Status Compliant
Min. Order Qty. 100