infrastructure for a connected world

An image of Industrial Ethernet Connector UTP Cat6a
IAEBH6X


Category 6A, RJ45, Unshielded, 8-position, 8-wire black industrial bulkhead connector with protective cover.
Application Unshielded
Conductor Gauge (AWG) 24
Performance Level Category 6A
Color Black
Termination Style TG Style
Overall Width (In.) NA
Overall Width (mm) 15.9
Overall Depth (In.) 1.67
Overall Depth (mm) 42.4
Overall Height (In.) 1.75
Overall Height (mm) 44.5
Module Type Mini-Com
Wiring Scheme T568A/T568B
Number of Contacts NA
Number of Positions NA
Overall Length (In.) 1.66
Overall Length (mm) 42.3
Standards Met PoE, PoE+, PoE++
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) 20
Minimum Storage Temperature (°F) -4
Product Type Industrial UTP Jack Module
Cable Length (ft.) 19.69
Cable Length (m) 1.82
Environment Harsh Industrial
Key Type and Color NA
Termination End 1 Modular Plug
Termination End 2 Modular Plug
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand IndustrialNet™