infrastructure for a connected world

An image of Industrial Ethernet Connector, Cat 6a STP
IAEBH6XS


Category 6A, RJ45, Shielded, 8-position, 8-wire black industrial bulkhead connector with protective cover.
Application Unshielded
Color Black
Depth (In.) 1.67
Depth (mm) 42.4
Environment Harsh Industrial
Height (In.) 1.75
Length (In.) 1.66
Length (mm) 42.3
Module Type Mini-Com
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 6A
Storage Temperature -4°F to 158°F (-20°C to 70°C)
Termination Style Giga-TX (TG Style)
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1