infrastructure for a connected world

An image of Industrial Variant 5 Bulkhead Connector protection cap
IAEBHV5C


Industrial Variant 5 Bulkhead Connector protection cap - for use with IAEBHV56XS
Application Shielded
Color Gray
Connector 1 Type Jack Cap
Overall Width (In.) 1.41
Overall Width (mm) 36
Overall Depth (In.) 0.67
Overall Depth (mm) 17
Overall Height (In.) 1.05
Overall Height (mm) 26.7
Surface Treatment Powder Coated Die Cast Aluminum
RoHS Compliancy Status Compliant
Min. Order Qty. 1