infrastructure for a connected world

An image of Adapter, IndustrialNET, M12 D-Code Female to RJ45 Jack, Panel Mount
ICAM12DRJS


Category 5e, M12 D-code to RJ45 industrial adapter, panel mount.
Product Type M12 D-Code to RJ45 Panel Mount Adapter
Color Black
Connector 1 Type M12 D-Code Plug
Overall Width (In.) 0.97
Overall Width (mm) 24.6
Overall Depth (In.) 1.9
Overall Depth (mm) 48.2
Overall Height (In.) 0.91
Overall Height (mm) 23
Surface Treatment Zinc Die cast with Nickel Chrome Plating
Standards Met Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D standards at swept frequencies up to 100MHz and meets ODVA Ethernet/IP^ and PROFINET electrical and mechanical performance requirements, Meets UL 1863 and IEC 60603-7-51, Meets IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS compliant.
Environment Manufacturing as well as other industrial environments
Connector 2 Type RJ45 Plug
Conductor Gauge (AWG) 22
Performance Level Category 5e
Termination Style IDC
RoHS Compliancy Status Compliant
Min. Order Qty. 1