infrastructure for a connected world

An image of 8-position, IndustrialNet RJ45 plug, field terminable, for use with solid 24/1 - 22/1 AWG and stranded 27/7 - 22/7 AWG, conductor diameter 1.0 - 1.6mm, Category 6A, UTP and STP copper cable.
ISPS688FA


8-position, IndustrialNet, RJ45 plug, field terminable, for use with solid 24/1 - 22/1 AWG and stranded 27/7 - 22/7 AWG, conductor diameter 1.0 - 1.6mm, Category 6A, UTP and STP copper cable.
Performance Level Category 6A
Wiring Scheme T568A/T568B
Material Zinc Die Cast
Color Metallic
Termination Style IDC
Conductor Gauge (AWG) 27-22
Temperature Rating -40°C to 85°C (-40°F to 185°F)
RoHS Compliancy Status Compliant
Min. Order Qty. 1