infrastructure for a connected world

An image of BREAK-AWAY ADAPTER, CAT 6ASD UTP, 8 IN, BLACK
BKA6ASD8INBL


Break-Away Adapter, Category 6A, 26 AWG, CM Rated, SD, UTP, 8, Black
Overall Length (In.) 8
Overall Length (ft.) 0.66
Standards Met ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Application It adds break-away capability to standard patch cords, thereby reducing tripping hazards or potential damage to ports or equipment.
CE Compliant Yes
Cable Color Black
Cable Type U/UTP
Conductor Gauge (AWG) 26
Conductor Material Copper
Flammability Rating CM
Length (ft.) 0.66
Length (mm) 203.2
Material Polycarbonate/TPV/ABS
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) -40
Minimum Installation Temperature (°F) -40
Nominal Diameter (In.) 0.24
Nominal Diameter (mm) 6.1
Part Features Modular Jack with Break-Away Release Feature, Identification Label, Strain Relief Boot, Modular Plug
Performance Level Category 6A
Termination End 1 Modular Plug
Termination End 2 Releasable Jack Module
RoHS Compliancy Status Compliant
Min. Order Qty. 1