infrastructure for a connected world

An image of Mini-Com Coupler Module, Cat 6A, UTP, Blue
CC6X88BU


Category 6A, RJ45, 8-position, 8-wire universal coupler module, blue.
Product Type UTP Coupler Jack Module
Performance Level Category 6A
Connector Type Coupler Module
Termination Style Coupler
Body Material ABS
Contact Material Copper
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Connector 1 Type RJ45
Connector 2 Type RJ45
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Blue
Standards Met Exceeds channel requirements of ANSI/TIA-568-C.2 Category 6A and ISO11801 Class EA standards for supporting 10GBASE-T transmission over twisted pair cabling systems in a 4-connector configuration up to 100 meters. Meets ANSI/TIA-1096-A; Meets IEC 60603-7; Meets IEEE 802.3af and IEEE 802.3at for PoE applications; UL 1863, CSA Standard C22.2; RoHS Complaint
Overall Depth (In.) 1.09
Overall Depth (mm) 27.7
Overall Height (In.) 0.71
Overall Height (mm) 18
Overall Length (In.) 1.09
Overall Length (mm) 27.7
Overall Width (In.) 0.62
Overall Width (mm) 15.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1