infrastructure for a connected world

An image of Mini-Com Module, Cat 6A, UTP, 8 pos 8 wire, Universal, Arctic White, TG Style
CJ6X88TGAW


Category 6A, RJ45, 10 Gb/s, 8-position, 8-wire universal module, Arctic White.
Product Type UTP Jack Module
Performance Level Category 6A
Connector Type Jack Module
Termination Style TG Style
Body Material ABS
Contact Material Copper
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Connector 1 Type RJ45
Connector 2 Type RJ45
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Resistance Properties Heat-Resistant
Color Arctic White
Standards Met Exceeds Channel Requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA Standards for Supporting 10GBASE-T Transmission Over Twisted Pair Cabling Systems in a 4-Connector Configuration up to 100 meters at Swept Frequencies 1 to 500 MHz, Exceeds Component Requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA Standards at Swept frequencies 1 to 500 MHz, Meets ANSI/TIA-1096-A, Meets IEC 60603-7 and IEC 60512-99-001, Rated for 2500 Cycles with IEEE 802.3af / 802.3at and Proposed 802.3bt Type 3 and Type 4, UL 1863 and UL 2043, RoHS Complaint
Overall Depth (In.) 1.5
Overall Depth (mm) 38.1
Overall Height (In.) 0.71
Overall Height (mm) 18
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.63
Overall Width (mm) 16
RoHS Compliancy Status Compliant
Min. Order Qty. 1