infrastructure for a connected world

An image of Mini-Com Coupler Module, Cat5e, UTP, Green
CC5E88GR


Category 5e, RJ45, 8-position, 8-wire universal coupler module, green.
Performance Level Category 5e
Module Type Mini-Com
Shield Type Unshielded
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Maximum Storage Temperature (°C) 70
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Green
Overall Depth (In.) 1.09
Overall Depth (mm) 27.7
CE Compliant Yes
Material ABS
RoHS Compliancy Status Compliant
Min. Order Qty. 1