infrastructure for a connected world

An image of Mini-Com Module, Cat 5e, UTP, 8 pos 8 wire, Universal, Arctic White, TG Style
CJ5E88TGAW


Category 5e, RJ45, 8-position, 8-wire universal jack module. Arctic White.
Product Type UTP Jack Module
Performance Level Category 5e
Connector Type Jack Module
Termination Style TG Style
Body Material ABS
Contact Material Copper
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Connector 1 Type RJ45
Connector 2 Type RJ45
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Arctic White
Standards Met Exceeds Channel and Component Requirements of ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D Standards at Swept Frequencies 1 to 100 MHz. Meets ANSI/TIA-1096-A, Rated for 2500 Cycles with IEEE 802.3af / 802.3at and proposed 802.3bt Type 3 and Type 4, Meets IEC 60603-7, UL 1863 and UL 2043, and RoHS Complaint
Overall Depth (In.) 1.5
Overall Depth (mm) 38.1
Overall Height (In.) 0.71
Overall Height (mm) 18
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.62
Overall Width (mm) 15.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1