infrastructure for a connected world

An image of 24 AWG, Category 5e, UTP Modular Plug, 100 Pack
MP588-C


8-position, 8-wire modular plug, for use with 24 AWG, Category 5e, UTP copper cable. 100 pk.
Color Clear
Depth (In.) 0.90
Depth (mm) 22.9
Height (In.) 0.32
Height (mm) 8.1
Width (In.) 0.46
Width (mm) 11.7
AWG Size 24
Environment Indoor
Material Polycarbonate
No. of Ports 1
Performance Level Category 5e
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 100