infrastructure for a connected world

4
Results Found
Results per page:
An image of 300 dpi printer, includes Panduit® Easy-Mark™ Plus Labeling Software, and RHEH4BL black hybrid ribbon.
TDP43HE

The desktop printer for North American usage has 300 dpi resolution and 8.0" (203.2 mm) per second maximum print speed. It includes Easy-Mark PlusTM Labeling Software, RHEH4BL black hybrid ribbon, a USB cable, a user manual, a quick start card, a driver disk, and a US power cord. It is 12.13" (308.1 mm) high and 10.63" (270 mm) wide. It weighs 33 lbs. (15 kg).

An image of 300 dpi printer, includes Panduit® Easy-Mark™ Plus Labeling Software, and RHEH4BL black hybrid ribbon.
TDP43HE/E

The desktop printer for international usage has 300 dpi resolution and 8.0" (203.2 mm) per second maximum print speed. It includes Easy-Mark Plus Labeling Software, RHEH4BL black hybrid ribbon, a USB cable, a user manual, a quick start card, a driver disk, a EuroPlug, Swiss and UK power cords, and a Japanese JIS 8303-3pin power cord. It is 12.13" (308.1 mm) high and 10.63" (270 mm) wide. It weighs 33 lbs. (15 kg).

An image of 600 dpi printer, includes Panduit® Easy-Mark™ Plus Labeling Software, and RHEH4BL black hybrid ribbon.
TDP46HE

The desktop printer for North American usage has 600 dpi resolution and 4.0" (101.6 mm) per second maximum print speed. It contains the Easy-Mark PlusTM Labeling Software, RHEH4BL black hybrid ribbon, a USB cable, a user manual, a quick start card, a driver disk, and a US power cord. It is designed for use in North America. The printer is 12.13" (308.1 mm) high and 10.63" (270 mm) wide. It weighs 33 lbs. (15 kg).

An image of 600 dpi printer, includes Panduit® Easy-Mark™ Plus Labeling Software, and RHEH4BL black hybrid ribbon.
TDP46HE/E

The desktop printer for international usage has 600 dpi resolution and 4.0" (101.6 mm) per second maximum print speed. It contains Easy-Mark PlusTM Labeling+D43+D875, a quick start card, a driver disk, and a US power cord. It is designed for use in North America. The printer is 12.13" (308.1 mm) high and 10.63" (270 mm) wide. It weighs 33 lbs. (15 kg).



4
Results Found
Results per page: