infrastructure for a connected world

An image of 300 dpi printer, including Panduit® Easy-Mark™ Plus Labeling Software, ribbon, EuroPlug adapter, USB cable, user manual.
TDP43ME/E-KIT


Printer kit for TDP43ME contains a 300 dpi printer, Panduit® Easy-Mark PlusTM Labeling Software, an RMEH4BL hybrid black ribbon, an AC power adapter with EuroPlug cord, a USB cable, user manual, quick start card, the TDP43ME-RS Roll Stand, the TDP43ME-CASE, a driver disk and one roll of S100X150VATY labels. It is for international usage.
Region Outside North America
For Use With RMEH4BL 
Includes (1) Printer, (1) Panduit® Easy-Mark Plus™ Labeling Software, (1) RMEH4BL Black Hybrid Ribbon, (1) AC Power Adapter with EuroPlug Cord, (1) USB Cable, (1) User Manual, (1) Quick Start Card, (1) TDP43ME-RS Roll Stand, (1) TDP43ME-CASE, (1) Roll of S100X150VATY Labels, (1) Driver Disk
Maximum Resolution (dpi) 300
Print Speed (In/s) 0
Print Speed (mm/s) 0
Standards Met RoHS Compliant
Overall Depth (In.) 11.2
Overall Depth (mm) 284
Kit Contents TDP43ME/E printer kit. Includes: printer, Panduit Easy-Mark Labeling Software, RMEH4BL hybrid black ribbon, AC power adapter with EuroPlug cord, USB cable, user manual, quick start card, TDP43ME-RS Roll Stand, TDP43ME-CASE, one roll of S100X150VATY labels, and driver disk.
Overall Height (In.) 6.8
Overall Height (mm) 173
Overall Width (In.) 8.9
Overall Width (mm) 226
Part Features N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1