infrastructure for a connected world

53
Results Found
Results per page:
An image of Laser/Ink Jet, Self-Lam Label, Adhesive Polyester, 1.20
LJSL12-Y3-1

Laser/Ink Jet Self-Laminating Label, A4 sheet, 1.20" x 2.67", Polyester, White

An image of Laser/Inkjet, Self-Lam Label, Polyester, .50
S050X075YAJ

The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 13 labels per row and 169 labels per sheet. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 0.5" wide and 0.75" long (12.7 x 19.1 mm). It comes in packages of 5000.

An image of Laser/Inkjet, Self-Lam Label, Polyester, .50
S050X125YAJ

The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 13 labels per row and 104 labels per sheet. The label has a white colored print-on area 0.38" (9.7 mm) high for Category 3 UTP and 12 - 10 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.25" long (12.7 x 31.8 mm). It comes in packages of 5000.

An image of Laser/Inkjet, Self-Lam Label, Polyester, .50
S050X150YAJ

The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 13 labels per row and 78 labels per sheet. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm). It comes in packages of 5000.

An image of Laser/Inkjet, Self-Lam Label, Polyester, .75
S075X075YAJ

The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 9 labels per row and 117 labels per sheet. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 0.75" wide and 0.75" long (19.1 x 19.1 mm). It comes in packages of 2500.

An image of Laser/Inkjet, Self-Lam Label, Polyester, .75
S075X125YAJ

The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 9 labels per row and 72 labels per sheet. The label has a white colored print-on area 0.38" (9.7 mm) high for Cat 3 UTP/12 - 10 AWG wires and a clear overlaminate. It is 0.75" wide and 1.25" long (19.1 x 31.8 mm). It comes in packages of 2500.

An image of Laser/Inkjet, Self-Lam Label, Polyester, .75
S075X150YAJ

The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 9 labels per row and 54 labels per sheet. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG wires, and a clear overlaminate. It is 0.75" wide and 1.5" long (19.1 x 38.1 mm). It comes in packages of 2500.

An image of Laser/Inkjet, Self-Lam Label, Polyester, 1.00
S100X075YAJ

The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 7 labels per row and 91 labels per sheet. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 1.0" wide and 0.75" long (25.4 x 19.1 mm). It comes in packages of 2500.

An image of InkJet, Self-Lam Label, Polyolefin, 1.00
S100X125FAI

The ink jet self-laminating adhesive label is made of polyolefin and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 7 labels per row and 56 labels per sheet. The label has a white colored print-on area 0.38" (9.7 mm) high for Category 3 UTP / 12 - 10 AWG wires and a clear overlaminate. It is 1.0" wide and 1.25" long (25.4 x 31.8 mm). It comes in packages of 2500.

An image of Laser, Self-Lam Label, Polyolefin, 1.00
S100X125FAL

The laser self-laminating adhesive label is made of polyolefin and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 7 labels per row and 56 labels per sheet. The label has a white colored print-on area 0.38" (9.7 mm) high for Cat. 3 UTP / 12 - 10 AWG wires and a clear overlaminate. It is 1.0" wide and 1.25" long (25.4 x 31.8 mm). It comes in packages of 2500.



53
Results Found
Results per page: