infrastructure for a connected world

An image of ThermTrans, Heatshrink Tubing, Mil Grade Polyolefin, .50" W x .34" H, White, 2000 pieces
H050X034H1T


The thermal transfer military grade heat-shrink label in white is single sided with a 3/16" (4.76mm) diameter and made of 3:1 flattened polyolefin. It is .5" (12.7mm) wide and .34" (8.6mm) high. The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. The sleeve has 4 label(s) per row and 2000 labels per roll. Heat-shrink labels are mounted on a plastic carrier and offer crisp, clear legends with superior readability for quick and easy label production in all label formats, including thermal transfer and dot matrix printable.
Color White
Compatible Wire Gauge (AWG) 18
Diameter (In.) 0.19
Diameter (mm) 4.7
Material Super-Tack Polyester
Flammability Rating VW-1
Number of Labels 2000
Number of Labels per Row 4
Number of Sides 1
Maximum Operating Temperature (°C) 135
Maximum Operating Temperature (°F) 275
Minimum Operating Temperature (°C) -55
Minimum Operating Temperature (°F) -67
Overall Height (In.) 0.34
Overall Height (mm) 8.6
Overall Length (In.) 0
Overall Length (mm) 0
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Standards Met UL969, cUL C22.2, DIN 40050-9
Resistance Properties Military Grade
RoHS Compliancy Status Compliant
Min. Order Qty. 1