infrastructure for a connected world

An image of Faceplate, 2 Port, Stainless Steel
CFP2SY


Mini Com stainless steel single gang faceplate accepts two Mini-Com® Modules.
Sub Brand PanNet
Product Type Faceplate
Number of Ports 2
Module Type Mini-Com®
Material Stainless Steel
Color Metallic
Identification Type Adhesive Label
Outlet Orientation Sloped
Overall Width (In.) 2.75
Overall Width (mm) 69.85
Overall Depth (In.) 0.75
Overall Depth (mm) 19.05
Overall Height (In.) 4.5
Overall Height (mm) 114.3
Gang Opening Type Single Gang
Standards Met ANSI/TIA-606B, RoHS Compliant
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1