infrastructure for a connected world

An image of Faceplate, 6 Port, Single Gang, Stainless Steel
CFP6SY


Mini Com stainless steel single gang faceplate accepts six Mini-Com® Modules.
Sub Brand PanNet
Product Type Faceplate
Number of Ports 6
Module Type Mini-Com®
Material Stainless Steel
Color Metallic
Identification Type Adhesive Label
Outlet Orientation Flat
Overall Width (In.) 2.75
Overall Width (mm) 69.85
Overall Depth (In.) 0.75
Overall Depth (mm) 19.05
Overall Height (In.) 4.5
Overall Height (mm) 114.3
Gang Opening Type Single Gang
Standards Met RoHS Compliant
Faceplate Size Single Gang
Part Features NA
Style Flat
RoHS Compliancy Status Compliant
Min. Order Qty. 1