infrastructure for a connected world

An image of Faceplate, 2 Port, Single Gang, Classic, Stainless Steel
CFPL2SY


Mini-Com® stainless steel single gang faceplate accepts two Mini-Com Modules, includes label and label cover.
Sub Brand PanNet
Product Type Faceplate
Number of Ports 2
Module Type Mini-Com®
Material Stainless Steel
Color Metallic
Identification Type Label Pocket
Outlet Orientation Flat
Overall Width (In.) 2.76
Overall Width (mm) 70.1
Overall Depth (In.) 0.76
Overall Depth (mm) 19.3
Overall Height (In.) 4.51
Overall Height (mm) 114.55
Gang Opening Type Single Gang
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1