infrastructure for a connected world

9
Results Found
Results per page:
An image of Wyr-Grid Pathway, 12
WG12BL10

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL1218BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 12.5in x 2.1in (3007mm, 318mm, 53mm), Black powder coated.

An image of Wyr-Grid Pathway, 12
WG12EZ10

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL1218BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 12.5in x 2.1in (3007mm, 318mm, 53mm), Electro Zinc plated.

An image of Wyr-Grid Pathway, 18
WG18BL10

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL1218BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 18.5in x 2.1in (3007mm, 470mm, 53mm), Black powder coated.

An image of Wyr-Grid Pathway, 18
WG18EZ10

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL1218BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 18.5in x 2.1in (3007mm, 470mm, 53mm), Electro Zinc plated.

An image of Wyr-Grid Pathway, 24
WG24BL10

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL2430BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 24.5in x 2.1in (3007mm, 622mm, 53mm), Black powder coated.

An image of Wyr-Grid Pathway, 24
WG24EZ10

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL2430BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 24.5in x 2.1in (3007mm, 622mm, 53mm), Electro Zinc plated.

An image of Wyr-Grid Pathway, 30
WG30BL10

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL2430BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 30.5in x 2.1in (3007mm, 775mm, 53mm), Black powder coated.

An image of Wyr-Grid Pathway, 30
WG30EZ10

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL2430BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 30.5in x 2.1in (3007mm, 775mm, 53mm), Electro Zinc plated.

An image of Wyr-Grid Pathway, 8
WG8BL10

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL1218BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 8.5in x 2.1in (3007mm, 216mm, 53mm), Black powder coated.



9
Results Found
Results per page: