infrastructure for a connected world

An image of Splice Connector for 12" to 18" Wide Wyr-Grid Pathway, Black Powder Coated
WGSPL1218BL


The black powder coated straight splice connector is 1.57" (39.8 mm) high and quickly joins two 8" (203 mm), 12" (305 mm), or 18" (457 mm) wide Wyr-Grid® Pathways together. A thread cutting screw pierces through the paint of adjacent pathway sections to provide a completely bonded connection, ensuring electrical continuity between the pathways. The package contains two components needed to join two pathway sections.
Material Steel
Overall Height (In.) 1.57
Overall Height (mm) 39.8
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1