infrastructure for a connected world

An image of ELEC SFTY SCRBD, 28.00" x 20.00", THIS PLANT HAS WORKED..
PSTB008


Motivational, Safety Signs, Electronic Scoreboard, Aluminum, 28X20, THIS PLANT HAS WORKED ---- DAYS WITHOUT AN OSHA RECORDABLE INJURY - THE BEST PREVIOUS RECORD WAS ---- DAYS - DO YOUR PART, HELP MAKE A NEW RECORD.
Material Aluminum
Overall Width (mm) 508
Overall Height (mm) 711.2
Maximum Operating Temperature (°C) 50
Maximum Operating Temperature (°F) 122
NoteSold in US and Canada only
Minimum Operating Temperature (°C) 23
Minimum Operating Temperature (°F) -10
Environment Indoor
Application Count safe work days in two colors with Electronic Safety Scoreboards.
Color White/Black/Green
Dimensions (In.) 28" x 20" x 2"
Legend THIS PLANT HAS WORKED ---- DAYS WITHOUT AN OSHA RECORDABLE INJURY - THE BEST PREVIOUS RECORD WAS ---- DAYS - DO YOUR PART! HELP MAKE A NEW RECORD
Maximum Overall Height (mm) 711.2
Operating Temperature -10°F to 122°F
Part Features Durable, frameless aluminum construction with built-in rear mounting brackets, Four-digit bright LED display with 2-1/2"H numbers, Operates on 110 VAC with 6-ft. power cord, Display can be set to count days or flash between days, date, and clock, Tamper-proof display easily sets with handheld remote control
Thickness (mm) 50.8
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1