infrastructure for a connected world

An image of Ring Terminal, high temperature, non-insulated, 8 awg, #10 stud size, narrow
P8-10RNHT6-Q


High Temperature Ring Terminal, 8 AWG, #10 stud size, non-insulated, narrow tongue.
Stud Hole Size (In.) 1/5
Stud Hole Size (mm) 5.1
Insulation Material Non-insulated
Maximum Copper Conductor Size (AWG SOL) #8
Maximum Copper Conductor Size (AWG STR) #8
Minimum Copper Conductor Size (AWG SOL) NA
Minimum Copper Conductor Size (AWG STR) NA
Wire Strip Length (In.) 0.41
Wire Strip Length (mm) 10.4
Base Material Copper
Maximum Voltage (V) 2000
Maximum Voltage (kV) 2
Finish/Coating Nickel-Plated
Color Code Metallic
Barrel Type Brazed Seam
Barrel Length (In.) 0.46
Barrel Length (mm) 11.6
Flammability Rating NA
Insulation Diameter (In.) 0.27
Insulation Diameter (mm) 6.8
Maximum Operating Temperature (°C) 343
Maximum Operating Temperature (°F) 650
Maximum Wire Insulation Diameter (In.) 0.27
Maximum Wire Insulation Diameter (mm) 6.8
Outer Diameter (In.) 0.27
Outer Diameter (mm) 6.8
Inside Diameter (In.) 0.19
Inside Diameter (mm) 4.8
Overall Length (In.) 1.09
Overall Length (mm) 27.7
Overall Width (In.) 0.36
Overall Width (mm) 9.1
Tongue Length (In.) 0.91
Tongue Length (mm) 23.1
Tongue Thickness (In.) 0.04
Tongue Thickness (mm) 1
Tongue Width (In.) 0.36
Tongue Width (mm) 9.1
Sub Brand Pan-Term
Packaging Type Bottle
Product Type Ring Terminal
For Use With CT-2600
Plating Type Nickel
Part Features • Ring tongue design assures a secure connection in high vibration applications • Nickel plated copper for temperatures up to 650°F (343°C) • Internal barrel serrations assure good wire contact and maximum tensile strength
RoHS Compliancy Status Compliant
Min. Order Qty. 25