infrastructure for a connected world

An image of Conduit Clip to Support MC, AC, or BX from Drop
PKX


Conduit clip to support MC, AC, or BX from drop wire; no static load rating -- for positioning only.
Product Type Conduit Clip
Overall Length (In.) NA
Overall Length (mm) NA
Color Black
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Maximum Bundle Width (In.) NA
Maximum Bundle Width (mm) NA
Mounting Hole Diameter (mm) NA
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Vertical Static Load Capacity (kg) NA
Vertical Static Load Capacity (lb) NA
Horizontal Static Load Capacity (kg) NA
Horizontal Static Load Capacity (lb) NA
Application Support conduit or cable from flange or drop wire
Material High Carbon Steel/Spring Tempered
NotePositioning Only
Part Features Accomodates multiple application environments
Static Load Capacity (Kg) Positioning Only
Static Load Capacity (lb) Positioning Only
RoHS Compliancy Status Compliant
Min. Order Qty. 100