infrastructure for a connected world

An image of Cable Clip for 0.38" - 0.44" flexible Cable on 1/16" - 3/16" Flange
PSC2C


Cable clip for 0.38" - 0.44" flexible cable on 1/16" - 3/16" flange.
Application Support Cable From Flange, for Positioning Purposes Only
Product Type Cable Clip
Body Material High Carbon Steel, Spring Tempered, zinc co
Color Silver
Maximum Bundle Diameter (In.) null
Maximum Bundle Diameter (mm) null
Maximum Compatible Panel Thickness (In.) null
Maximum Compatible Panel Thickness (mm) null
Mounting Hole Diameter (In.) null
Mounting Hole Diameter (mm) null
Overall Height (In.) null
Overall Height (mm) null
Overall Length (In.) null
Overall Length (mm) null
Overall Width (In.) null
Overall Width (mm) null
Standards Met RoHS Complaint
Vertical Static Load Capacity (kg) null
Vertical Static Load Capacity (lb) null
Horizontal Static Load Capacity (kg) null
Horizontal Static Load Capacity (lb) null
Part Features Suitable for flexible conduit and all types of cable
RoHS Compliancy Status Compliant
Min. Order Qty. 6,300