infrastructure for a connected world

An image of #8 X 1/2" Low Profile Self-Tapping Screw
PSMS8


#8 x 1/2" low-profile, self-tapping screw
Material Zinc
Color Silver
Inside Diameter (In.) NA
Inside Diameter (mm) NA
Compatible Hole Diameter (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) 0.56
Overall Height (mm) 14.2
Application Used to secure StrongHold components to metal studs
Thread Size #8
Type Base Component
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000