infrastructure for a connected world

An image of Chaining Bracket
JMCB-X


Chaining bracket to extend J-Mod® capacity one level. Capacity: three levels maximum. For use with all single-level mounting brackets listed below.
Application Support J-MOD J-Hooks
Color Natural
Model (Design) Chaining Bracket
Max. Bundle Capacity (In.) NA
Max. Static Load (Lbs.) 120.00
Max. Static Load (Kg) 54.43
Material Zinc Plated Steel
Max. Bundle Capacity (mm) NA
Part Features J-MOD System is a chainable cable pathway solution
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10