infrastructure for a connected world

An image of Single-Level Ceiling Mount Bracket
JMCMB25-1-X


Single-level ceiling mount bracket with one 1/4 (M6) mounting hole.
Material Galvanized Steel
Static Load Capacity (lb) 180
Color Natural
Application Support J-MOD J-Hooks
Model (Design) Ceiling Mount Brackets
Max. Bundle Capacity (In.) NA
Max. Bundle Capacity (mm) NA
Part Features J-MOD System is a chainable solution
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10