infrastructure for a connected world

An image of Single-Level Drop Wire Bracket
JMDWB-1-X


Single-level drop wire bracket. Attaches to #12 wire or 3/8 (9.5mm) threaded rod. Maximum capacity of one J Hook per level.
Material Galvanized Steel
Static Load Capacity (lb) 20
Color Natural
Application Support J-MOD J-Hooks
Model (Design) Drop Wire Brackets
Max. Bundle Capacity (In.) NA
Static Load Capacity (Kg) 9.07
Max. Bundle Capacity (mm) NA
Part Features J-MOD System is a chainable solution
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10
Sub Brand StrongHold