infrastructure for a connected world

An image of Three-Level Drop Wire Bracket
JMDWB-3-X


Three-level drop wire bracket. Attaches to #12 wire or 3/8 (9.5mm) threaded rod. Maximum capacity of one J Hook for each of three levels. Maximum static load of 40 pounds.
Material Galvanized Steel
Static Load Capacity (lb) 40
Color Natural
Application Support J-MOD J-Hook
Model (Design) Drop Wire Brackets
Max. Bundle Capacity (In.) NA
Max. Bundle Capacity (mm) NA
Part Features NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10