infrastructure for a connected world

An image of J-MOD Wall Mount Cable Support
JMJH2W-X


J Hook for wall mount applications only. Two 1/4 (M6) mounting holes for user supplied screws.
Application Route high performance communication cabling in air handling spaces
Color Natural
Model (Design) J Hook with Maximum 2 Bundle Capacity
Max. Bundle Capacity (In.) 2
Max. Static Load (Lbs.) 30.00
Max. Static Load (Kg) 13.61
Material Nylon 6.6
Max. Bundle Capacity (mm) 50.8
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10