infrastructure for a connected world

An image of J-MOD Wall Mount Cable Support
JMJH2W-X20


J Hook for wall mount applications only. Two 1/4 (M6) mounting holes for user supplied screws.
Application Route high performance communication cabling in air handling spaces
Color Black
Model (Design) J Hook with Maximum 2 Bundle Capacity
Max. Bundle Capacity (In.) 2
Max. Static Load (Lbs.) 30.00
Max. Static Load (Kg) 13.61
Material Nylon 6.6
Max. Bundle Capacity (mm) 50.8
Max. Bundle Diameter (In.) 2.00
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10