infrastructure for a connected world

An image of Single-Level Screw On Beam Clamp Bracket 7/8"
JMSBCB87-1-X


Single-level screw-on beam clamp bracket for use with flanges up to 3/4 (19.1mm) thick.
Material Galvanized Steel
Static Load Capacity (lb) 180
Color Natural
Application Support J-MOD J-Hooks
Model (Design) Screw-On Beam Clamp Brackets
Max. Bundle Capacity (In.) NA
Static Load Capacity (Kg) 81.65
Max. Bundle Capacity (mm) NA
Part Features J-MOD System is a chainable solution
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10
Sub Brand StrongHold