infrastructure for a connected world

An image of J-Pro Cable Support System Ceiling Mount, Black
JP131CMB-L20


J-PRO Cable support system, with ceiling mount bracket that has one 3/16 (M5), 1/4 (M6), and 3/8 (M10) mounting hole, 1.31 (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Material Nylon 6.6/Metal
Static Load Capacity (lb) 25
Color Black
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Ceiling Mount
Static Load Capacity (Kg) 11.30
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status Compliant
Min. Order Qty. 50