infrastructure for a connected world

An image of J-Pro Cable Support System Purlin Clip
JP131CP-L20


J-PRO Cable support system, with c-purlin clip for use with vertical flanges up to 1/4 (6.4mm) thick, 1.31 (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Material Nylon 6.6/Metal
Static Load Capacity (lb) 25
Color Black
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) C-Purlin
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50