infrastructure for a connected world

An image of J-Pro Cable Support System Drop Wire and Threaded Rod Clip
JP131DW-L20


J-PRO Cable support system, with clip for use with #12 wire and threaded rod up to 3/8 (9.5mm) in diameter or 1/8 - 1/4 (3.2mm - 6.4mm), 1.31 (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Material Nylon 6.6
Static Load Capacity (lb) 10
Color Black
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Drop Wire and Threaded Rod Clip
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50