infrastructure for a connected world

Material Nylon 6.6/Metal
Static Load Capacity (lb) 10
Color Blue
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Drop Wire and Threaded Rod Clip
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50